CRX Collaborative Robot Series

FANUC’s new CRX Cobots are safe, flexible, quick to implement, and easy to program.  All with FANUC renowned reliability and 8 years of maintenance-free operations to meet the production needs of today’s manufacturers.

8 years zero maintenance 

Proven Industrial
Reliability & Repeatability

More FreedomCollaboration

Easy Drag & Drop

FANUC CRX Series


  • Easy to power

    Each model runs on standard 230V power.

  • Small Footprint

    The compact size of the CRX makes each model easy to place.

  • Quick Set-Up

    Fast gripper installation and changeovers with FANUC approved devices.

Small collaborative robot CRX 10iA

CRX-5iA

5kg payload and
994mm reach

Small collaborative robot CRX 10iA

CRX-10iA

10kg payload and
1,249mm reach

CRX 10iA/L Collaborative Robot Arm

CRX-10iA/L

10kg payload and
1,418mm reach

Small collaborative robot CRX 10iA

CRX-20iA/L

20kg payload
and 1,418mm reach

Small collaborative robot CRX 10iA

CRX-25iA

25kg/30kg payload and
1,756 – 1,889mm reach

CRX Tablet Teach Pendant
Collaborative Robot CRX 10iAL Gripper EOAT
Controller for Collaborative Robots

Ready to schedule a CRX Cobot demo or request a quote?