Manufacturing Automation & Digital Transformation

Date: 29th - 31st October 2019
Location: FANUC UK, Coventry

ROBOGUIDE Simulation Software

  • FANUC’s ROBOGUIDE software is based on more than 16 years of research and development, and allows operators to design, test and modify robotic systems through the use of a fully-simulated, 3D, CAD environment.
  • The simulations, which can be conducted offline, provide an operator with accurate robot motion and cycle times when designing and verifying a system. The finalised program can then be downloaded to the robot.
  • Additional plug-ins are available for the calculation of reducer lifetimes, motor duties and power consumption, while plug-ins monitoring possible collisions and enforced safety parameters, particularly for collaborative robots, come as standard.
  • A team of FANUC applications engineers will be on hand to talk visitors through how ROBOGUIDE can help further improve factory productivity at the Open House.

Back

 

    Register your place here!

    I agree to Terms & Conditions and Privacy Policy