Manufacturing Automation & Digital Transformation

Date: 29th - 31st October 2019
Location: FANUC UK, Coventry

High Speed, High Precision Pick & Place Robots

  • Offering the next level in speed and precision, FANUC Selective Compliance Articulated Robot Arm (SCARA) robots – available in 3kg or 6kg payload capacities – are perfect for assembly and pick and place applications for consumer electronics, auto components, plastics and medical devices.
  • All models operate in a 360° envelope and, thanks to their pedestal-mount design, occupy a small space-saving footprint.
  • For high-speed small parts handling applications with payloads of up to 1kg, FANUC’s M-1 series of Delta robots is an ultra-compact solution.
  • With 3, 4 or 6 axes, these high-speed assembly robots are as versatile as the human hand, and make an ideal alternative to complicated and expensive ‘hard’ automation.
  • Models on display will include an SR-3iA high-speed pick and place display, as well as two M-1iA robot displays; one demonstrating high-speed bottle transfer and another demonstrating a printed circuit board (PCB) assembly.

Back

Register your place here!

I agree to Terms & Conditions and Privacy Policy