Manufacturing Automation & Digital Transformation

Date: 29th - 31st October 2019
Location: FANUC UK, Coventry

Wire EDM that is CUT above

  • FANUC’s next-generation α-CiB series of ROBOCUT wire-EDM machines comprises of three versatile models of varying footprints, including the first with an 800mm table and optional Z-axis travel of 500mm.
  • Stand-out features include the built-in CORE STITCH function, which allows operators to extend unmanned machining hours by the better planning of cutting jobs.
  • Stitch points are set directly on the machine’s CNC without the need for any pre-programming, and when used in combination with the wire path re-threading function it offers the ideal solution for long-lasting unmanned machining and multi-workpiece cutting.

 

    Register your place here!

    I agree to Terms & Conditions and Privacy Policy